Page top

Item list of E2E2

Long-barrel Inductive Proximity Sensor

Long-barrel Inductive Proximity Sensor E2E2

Proximity Sensor with a Long Screw Length

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 36 of 36

  1. 1
  2. 2
Model NumberDescription
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NC, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Inductive type, Unshielded, M12 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Inductive type, Unshielded, M12 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Inductive type, Unshielded, M12 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NO, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Unshielded, M12 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NC, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NO, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NC, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC 2-wire models, Sensing distance 7 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC 2-wire models, Sensing distance 7 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Unshielded, M12 x 1 mm, DC 2-wire models, Sensing distance 8 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Unshielded, M12 x 1 mm, DC 2-wire models, Sensing distance 8 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (2 m)

All Items 21 - 36 of 36

  1. 1
  2. 2