Page top

E2E2

Long-barrel Inductive Proximity Sensor

E2E2

Proximity Sensor with a Long Screw Length

Sensors

DC 2-Wire Models

Appearance Sensing distance Model
Operation mode
NO NC
Shielded
M12 3 mm E2E2-X3D1 2M * E2E2-X3D2 2M
M18 7 mm E2E2-X7D1 2M * E2E2-X7D2 2M
M30 10 mm E2E2-X10D1 2M * E2E2-X10D2 2M
Unshielded
M12 8 mm E2E2-X8MD1 2M * E2E2-X8MD2 2M
M18 14 mm E2E2-X14MD1 2M * E2E2-X14MD2 2M
M30 20 mm E2E2-X20MD1 2M * E2E2-X20MD2 2M

* Models with different frequencies are also available. The model numbers are E2E2-X[]D15 (example: E2E2-X3D15).

DC 3-Wire Models

Appearance Sensing distance Model
Operation mode
NO NC
Shielded
M12 2 mm E2E2-X2C1 2M E2E2-X2C2 2M
M18 5 mm E2E2-X5C1 2M E2E2-X5C2 2M
M30 10 mm E2E2-X10C1 2M E2E2-X10C2 2M
Unshielded
M12 5 mm E2E2-X5MC1 2M E2E2-X5MC2 2M
M18 10 mm E2E2-X10MC1 2M E2E2-X10MC2 2M
M30 18 mm E2E2-X18MC1 2M E2E2-X18MC2 2M

AC 2-Wire Models

Appearance Sensing distance Model
Operation mode
NO NC
Shielded
M12 2 mm E2E2-X2Y1 2M E2E2-X2Y2 2M
M18 5 mm E2E2-X5Y1 2M E2E2-X5Y2 2M
M30 10 mm E2E2-X10Y1 2M E2E2-X10Y2 2M
Unshielded
M12 5 mm E2E2-X5MY1 2M E2E2-X5MY2 2M
M18 10 mm E2E2-X10MY1 2M E2E2-X10MY2 2M
M30 18 mm E2E2-X18MY1 2M E2E2-X18MY2 2M