Spatter-resistant Proximity Sensor
Spatter-resistant Fluororesincoated Proximity Sensor
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2EQ-X7D1 5M | Spatter-preventing model proximity sensor, Sensing distance 7 mm, DC 2-wire, Standard Type, NO, Pre-wired models, 5 m |
E2EQ-X7D1-M1GJ 0.3M | Spatter-preventing model proximity sensor, Sensing distance 7 mm, DC 2-wire, Standard Type, NO, Pre-wired M12 connector models, 0.3 m |
E2EQ-X7D1-M1GJ 0.5M | Spatter-preventing model proximity sensor, Sensing distance 7 mm, DC 2-wire, Standard Type, NO, Pre-wired M12 connector models, 0.5 m |
E2EQ-X7D1-M1GJ 1M | Spatter-preventing model proximity sensor, Sensing distance 7 mm, DC 2-wire, Standard Type, NO, Pre-wired M12 connector models, 1 m |
E2EQ-X7D1-M1TGJ 0.3M | Spatter-preventing model proximity sensor, Sensing distance 7 mm, DC 2-wire, Standard Type, NO, Prewired M12 smart click connector model, 0.3 m |
E2EQ-X8X1 2M | Spatter-preventing model proximity sensor, Sensing distance 8 mm, DC 2-wire, Long-distance type, NO, Pre-wired models, 2 m |
E2EQ-X8X1 5M | Spatter-preventing model proximity sensor, Sensing distance 8 mm, DC 2-wire, Long-distance type, NO, Pre-wired models, 5 m |
E2EQ-X8X1-M1J 0.3M | Spatter-preventing model proximity sensor, Sensing distance 8 mm, DC 2-wire, Long-distance type, NO, Pre-wired M12 connector models, 0.3 m |
E2EQ-X8X1-M1TJ 0.3M | Spatter-preventing model proximity sensor, Sensing distance 8 mm, DC 2-wire, Long-distance type, NO, Prewired M12 smart click connector model, 0.3 m |
XS5F-D421-D80-F | Connector with Cables, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Fire-retardant, PVC robot cable, 2 m |
XS5F-D421-G80-F | Connector with Cables, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Fire-retardant, PVC robot cable, 5 m |