Page top

Item list of E2F

Resin-case Proximity Sensor

Resin-case Proximity Sensor E2F

Proximity Sensor with Resin Case with Superb Water Resistance

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 59

  1. 1
  2. 2
  3. 3
Model NumberDescription
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NC, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NC, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NC, NPN, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NC, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NO, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NO, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NC, NPN, Pre-wired models

All Items 1 - 20 of 59

  1. 1
  2. 2
  3. 3