Page top

Item list of E2F

Resin-case Proximity Sensor

Resin-case Proximity Sensor E2F

Proximity Sensor with Resin Case with Superb Water Resistance

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 30 of 30

  1. 1
  2. 2
Model NumberDescription
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NC, AC 2-wire models, Pre-wired models (5 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN voltage-current output, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN voltage-current output, Pre-wired models (5 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, NPN voltage-current output, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, NPN voltage-current output, Pre-wired models (5 m)
Inductive type, Shielded, M18 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NO, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NO, AC 2-wire models, Pre-wired models (5 m)
Inductive type, Shielded, M18 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NC, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, AC 2-wire models, Sensing distance 5 mm, Operation mode NC, AC 2-wire models, Pre-wired models (5 m)

All Items 21 - 30 of 30

  1. 1
  2. 2