Super-compact Proximity Sensor
Advanced Performance and Wide Range of Selections in a Supercompact Size
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2S-Q21B 2M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NO, Different frequency, Cable length 2 m |
E2S-Q21B 5M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NO, Different frequency, Cable length 5 m |
E2S-Q22 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NC, 1 m |
E2S-Q22 2M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NC, 2 m |
E2S-Q22 5M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NC, 5 m |
E2S-Q22B 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NC, Different frequency, 1 m |
E2S-Q22B 5M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 2-wire, NC, Different frequency, 5 m |
E2S-Q23 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, NPN, NO, Cable length 1 m |
E2S-Q23 3M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, NPN, NO, Cable length 3 m |
E2S-Q23-R 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 1 m |
E2S-Q23B 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, NPN, NO, Different frequency, Cable length 1 m |
E2S-Q24 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, NPN, NC, Cable length 1 m |
E2S-Q24 5M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, NPN, NC, Cable length 5 m |
E2S-Q24B 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, NPN, NC, Different frequency, Cable length 1 m |
E2S-Q25 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, PNP, NO, Cable length 1 m |
E2S-Q25 2M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, PNP, NO, Cable length 2 m |
E2S-Q25B 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, PNP, NO, Different frequency, Cable length 1 m |
E2S-Q26 1M | Compact square type proximity sensor, Front, Sensing distance 2.5 mm, DC 3-wire, PNP, NC, Cable length 1 m |
E2S-W11 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 2-wire, NO, Cable length 1 m |
E2S-W11 2M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 2-wire, NO, Cable length 2 m |