Page top

Item list of TL-W

Flat Inductive Proximity Sensor

Flat Inductive Proximity Sensor TL-W

Standard Flat Sensors in Many Different Variations

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 15 of 15

    Model NumberDescription
    Unshielded, Square type, DC Three-wires models, Sensing distance 1.5 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 1.5 mm, Operation mode NO, NPN open collector, Different frequency, Pre-wired models (2 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm, Operation mode NO, NPN, Pre-wired models (2 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 20 mm, Operation mode NC, NPN, Pre-wired models (2 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Robot pre-wired models (2 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Robot pre-wired models (5 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Different frequency, Pre-wired models (2 m)
    Unshielded, Square type, DC Three-wires models, Sensing distance 3 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
    Shielded, Square type, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN, Pre-wired models (2 m)
    Shielded, Square type, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN, Pre-wired models (5 m)
    Shielded, Square type, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, NPN, Pre-wired models (2 m)
    Shielded, Square type, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, PNP, Pre-wired models (2 m)
    Shielded, Square type, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, PNP, Pre-wired models (2 m)

    All Items 1 - 15 of 15