| Appearance | Sensing distance | Model | |
|---|---|---|---|
| Operation mode | |||
| NO | NC | ||
Unshielded
![]() |
5 mm | TL-W5MD1 2M *1 *2 | TL-W5MD2 2M *2 |
Flat Inductive Proximity Sensor
about this Product Family
last update: November 06, 2012
| Appearance | Sensing distance | Model | |
|---|---|---|---|
| Operation mode | |||
| NO | NC | ||
Unshielded
![]() |
5 mm | TL-W5MD1 2M *1 *2 | TL-W5MD2 2M *2 |
| Appearance | Sensing distance | Output configuration | Model | |
|---|---|---|---|---|
| Operation mode | ||||
| NO | NC | |||
Unshielded
![]() |
1.5 mm | DC 3-wire, NPN | TL-W1R5MC1 2M *1 *2 | --- |
| 3 mm | TL-W3MC1 2M *1 *2 | TL-W3MC2 2M *1 *2 | ||
| 5 mm | TL-W5MC1 2M *1 *2 | TL-W5MC2 2M *2 | ||
| 20 mm | TL-W20ME1 2M *1 | TL-W20ME2 2M *1 | ||
Shielded
![]() |
5 mm | DC 3-wire, NPN | TL-W5E1 2M | TL-W5E2 2M |
| DC 3-wire, PNP | TL-W5F1 2M | TL-W5F2 2M | ||
*1. Models with a different frequency are also available to prevent mutual interference.
The model numbers are TL-W[]M[][]5 (e.g., TL-W5MD15).
*2. Models with PNP outputs are also available. Ask your OMRON representative for details.
last update: November 06, 2012