Rectangular Standard Proximity Sensor
A Wealth of Models for All Types of Applications
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
TL-N10ME1 10M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 10 m |
TL-N10ME1 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 2 m |
TL-N10ME1 5M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 5 m |
TL-N10ME1-R 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 2 m |
TL-N10ME15 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Cable length 2 m |
TL-N10ME15 5M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Cable length 5 m |
TL-N10ME2 10M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NC, Cable length 10 m |
TL-N10ME2 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NC, Cable length 2 m |
TL-N10ME2 5M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NC, Cable length 5 m |
TL-N10ME25 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NC, Different frequency, Cable length 2 m |
TL-N10ME25 5M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, DC 3-wire, NPN, NC, Different frequency, Cable length 5 m |
TL-N10MY1 10M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Cable length 10 m |
TL-N10MY1 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Cable length 2 m |
TL-N10MY1 5M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Cable length 5 m |
TL-N10MY15 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Different frequency, Cable length 2 m |
TL-N10MY15 5M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Different frequency, Cable length 5 m |
TL-N10MY2 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NC, Cable length 2 m |
TL-N10MY2 5M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NC, Cable length 5 m |
TL-N10MY25 2M | Square type proximity sensor, Sensing distance 10 mm, Unshielded, AC 2-wire models, NC, Different frequency, Cable length 2 m |
TL-N12MD1 2M | Square type proximity sensor, Sensing distance 12 mm, Unshielded, DC 2-wire models, NO, Cable length 2 m |