Separate Amplifier Proximity Sensor with Adjustment Potentiometer
Separate Amplifier Sensor with Sensitivity Adjustment
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2C-C1A 3M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 1 mm, Shielded, Pre-wired models, 3 m |
E2C-C1A 5M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 1 mm, Shielded, Pre-wired models, 5 m |
E2C-C20MA 10M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 20 mm, Unshielded, Pre-wired models, 10 m |
E2C-C20MA 3M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 20 mm, Unshielded, Pre-wired models, 3 m |
E2C-C20MA 5M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 20 mm, Unshielded, Pre-wired models, 5 m |
E2C-CR8A 3M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 0.8 mm, Shielded, Pre-wired models, 3 m |
E2C-CR8A 5M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 0.8 mm, Shielded, Pre-wired models, 5 m |
E2C-CR8B 3M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 0.8 mm, Shielded, Pre-wired models, 3 m |
E2C-CR8B 5M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, Cylinder type, Sensing distance 0.8 mm, Shielded, Pre-wired models, 5 m |
E2C-JC4A 2M | Separate amplifier proximity sensor with adjustment potentiometer, Amplifier Unit, Power supply: DC, NPN output, DC Three-wires models, Cable length 2 m |
E2C-JC4AP 2M | Separate amplifier proximity sensor with adjustment potentiometer, Amplifier Unit, Power supply: DC, NPN output, DC Three-wires models, Self-diagnostic output Equipped, Cable length 2 m |
E2C-JC4CH 2M | Separate amplifier proximity sensor with adjustment potentiometer, Amplifier Unit, Heat-resistance model (for M8 Sensor), Power supply: DC, NPN output, DC Three-wires models, Cable length 2 m |
E2C-JC4DH 2M | Separate amplifier proximity sensor with adjustment potentiometer, Amplifier Unit, Heat-resistance model (for M12 Sensor), Power supply: DC, NPN output, DC Three-wires models, Cable length 2 m |
E2C-JC4EH 2M | Separate amplifier proximity sensor with adjustment potentiometer, Amplifier Unit, Heat-resistance model (for M18 Sensor), Power supply: DC, NPN output, DC Three-wires models, Cable length 2 m |
E2C-X10A 10M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, M30 Cylinder type (with screw), Sensing distance 10 mm, Shielded, Pre-wired models, 10 m |
E2C-X10A 3M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, M30 Cylinder type (with screw), Sensing distance 10 mm, Shielded, Pre-wired models, 3 m |
E2C-X10A 5M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, M30 Cylinder type (with screw), Sensing distance 10 mm, Shielded, Pre-wired models, 5 m |
E2C-X1A 3M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, M5 Cylinder type (with screw), Sensing distance 1 mm, Shielded, Pre-wired models, 3 m |
E2C-X1A 5M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, M5 Cylinder type (with screw), Sensing distance 1 mm, Shielded, Pre-wired models, 5 m |
E2C-X1R5A 3M | Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, M8 Cylinder type (with screw), Sensing distance 1.5 mm, Shielded, Pre-wired models, 3 m |