Separate Amplifier Proximity Sensor with Adjustment Potentiometer
Separate Amplifier Sensor with Sensitivity Adjustment
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() | Amplifier unit, AC 2-wire models, Operation mode NO/NC selectable, Transistor, photocoupler, Terminal block models |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN/PNP open collector output, Terminal block models |
![]() | Sensor Head, Shielded, Cylinder type5.4 dia., Sensing distance 1 mm, Pre-wired models (3 m) |
![]() | Sensor Head, Unshielded, Cylinder type40 dia., Sensing distance 20 mm, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder type3.5 dia., Sensing distance 0.8 mm, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder type3.8 dia., Sensing distance 0.8 mm, Pre-wired models (3 m) |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN, Terminal block models |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, PNP, Terminal block models |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Pre-wired models (2 m) |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Self-diagnostic output, Pre-wired models (2 m) |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Heat-resistance model, Pre-wired models (2 m) |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Heat-resistance model, Pre-wired models (2 m) |
![]() | Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Heat-resistance model, Pre-wired models (2 m) |
![]() | Sensor Head, Shielded, Cylinder typeM30, Sensing distance 10 mm, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder typeM5, Sensing distance 1 mm, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder typeM8, Sensing distance 1.5 mm, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder typeM8, Sensing distance 1.5 mm, Heat-resistance model, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder typeM12, Sensing distance 2 mm, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder typeM12, Sensing distance 2 mm, Heat-resistance model, Pre-wired models (3 m) |
![]() | Sensor Head, Shielded, Cylinder typeM18, Sensing distance 5 mm, Pre-wired models (3 m) |