Page top

E2EC

Cable Amplifier Proximity Sensor

E2EC

Subminiature Sensors with Long-distance Detection

Sensors

DC 2-Wire Models

Appearance Sensing distance Model
Operation mode
NO NC
3 dia. 0.8 mm E2EC-CR8D1 2M * E2EC-CR8D2 2M *
5.4 dia. 1.5 mm E2EC-C1R5D1 2M * E2EC-C1R5D2 2M *
8 dia. 3 mm E2EC-C3D1 2M * E2EC-C3D2 2M *
M12 4 mm E2EC-X4D1 2M * E2EC-X4D2 2M *

* Models with different frequencies are also available. The model numbers are E2EC-[][][][]5 (example: E2EC-CR8D15).

DC 3-Wire Models

Appearance Sensing distance Model
Output configuration NO
3 dia. 0.5 mm NPN open-collector output E2EC-CR5C1 2M *1 *2
8 dia. 2.5 mm E2EC-C2R5C1 2M *1 *2

*1. Models with different frequencies are also available. The model numbers are E2EC-[][][][]5 (example: E2EC-CR5D15).
*2. NC models are also available.

Accessories (Order Separately)

Mounting Bracket

The Mounting Bracket for the E2EC-C1R5D[] is not provided with the Sensor. Order a Mounting Bracket separately if required.

Appearance Model Applicable Sensors
Y92E-F5R4 E2EC-C1R5D[] (5.4-mm-dia. Sensor)