Page top

Item list of E2K-C

Long-distance type

Long-distance type E2K-C

Long-distance Capacitive Sensor with Adjustable Sensitivity

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 10 of 10

    Model NumberDescription
    Capacitive type, Unshielded, 34 mm dia., DC Three-wires models, Sensing distance 20 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., DC Three-wires models, Sensing distance 20 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., AC/DC 2-wire models, Sensing distance 20 mm, Operation mode NO, AC/DC 2-wire models, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., AC/DC 2-wire models, Sensing distance 20 mm, Operation mode NC, AC/DC 2-wire models, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., DC Three-wires models, Sensing distance 25 mm, Operation mode NO, NPN voltage-current output, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., DC Three-wires models, Sensing distance 25 mm, Operation mode NC, NPN voltage-current output, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., DC Three-wires models, Sensing distance 25 mm, Operation mode NO, PNP voltage-current output, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., DC Three-wires models, Sensing distance 25 mm, Operation mode NC, PNP voltage-current output, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., AC 2-wire models, Sensing distance 25 mm, Operation mode NO, AC 2-wire models, Pre-wired models (2 m)
    Capacitive type, Unshielded, 34 mm dia., AC 2-wire models, Sensing distance 25 mm, Operation mode NC, AC 2-wire models, Pre-wired models (2 m)

    All Items 1 - 10 of 10