Page top

E2K-C

Long-distance type

E2K-C

Long-distance Capacitive Sensor with Adjustable Sensitivity

Sensors

Appearance Sensing
distance
Output
configuration
Model
Operation mode
NO NC
Standard Models Unshielded
25 mm
[3 to 25 mm *]
DC 3-wire, NPN E2K-C25ME1 2M E2K-C25ME2 2M
DC 3-wire, PNP E2K-C25MF1 2M E2K-C25MF2 2M
AC 2-wire E2K-C25MY1 2M E2K-C25MY2 2M
Noise-resistant
Models
20 mm
[3 to 20 mm *]
DC 3-wire, NPN E2K-C20MC1 2M E2K-C20MC2 2M
AC/DC 2-wire E2K-C20MT1 2M E2K-C20MT2 2M

* Adjustable range

Accessories (Order Separately)

Mounting Brackets

A Mounting Bracket is provided.

Appearance Model Quantity Remarks
Y92E-A34 1 Provided with the product.