Page top

Item list of E2K-X

Cylindrical Proximity Sensor

Cylindrical Proximity Sensor E2K-X

General-purpose Threaded Capacitive Sensor

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 18 of 18

    Model NumberDescription
    Capacitive type, Unshielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, NPN, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, NPN, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, PNP, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, PNP, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM30, AC 2-wire models, Sensing distance 15 mm, Operation mode NO, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM30, AC 2-wire models, Sensing distance 15 mm, Operation mode NC, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, NPN, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NC, NPN, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, PNP, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NC, PNP, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM12, AC 2-wire models, Sensing distance 4 mm, Operation mode NO, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM12, AC 2-wire models, Sensing distance 4 mm, Operation mode NC, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 8 mm, Operation mode NO, NPN, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 8 mm, Operation mode NC, NPN, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 8 mm, Operation mode NO, PNP, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 8 mm, Operation mode NC, PNP, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM18, AC 2-wire models, Sensing distance 8 mm, Operation mode NO, Pre-wired models (2 m)
    Capacitive type, Unshielded, Cylinder typeM18, AC 2-wire models, Sensing distance 8 mm, Operation mode NC, Pre-wired models (2 m)

    All Items 1 - 18 of 18