Liquid Level Sensor
Liquid Level Sensor That Is Unaffected by the Color of the Pipe or Liquid
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2K-L13MC1 2M | Liquid level sensor, Applicable tube diameter 8 to 11 mm dia., NO, Cable length 2 m |
E2K-L13MC1 5M | Liquid level sensor, Applicable tube diameter 8 to 11 mm dia., NO, Cable length 5 m |
E2K-L26MC1 2M | Liquid level sensor, Applicable tube diameter 12 to 26 mm dia., NO, Cable length 2 m |
E2K-L26MC1 5M | Liquid level sensor, Applicable tube diameter 12 to 26 mm dia., NO, Cable length 5 m |