Page top


Inductive Coupler


Transmit Limit Switch ON/OFF Signals without Making Contact

(Unit: mm)

Unless otherwise specified, the tolerance class IT16 is used for dimensions in this data sheet.


F92A Dimensions 2

*1. 6-dia. vinyl-insulated round cable with 2 conductors (Conductor cross section: 0.5 mm2, Insulator diameter: 1.9 mm),
       Standard length: 2 m.
       The cable can be extended up to 5 m
       (using the same type of cable as the cable provided)
*2. No indicator is provided.