Page top

F92A

Inductive Coupler

F92A

Transmit Limit Switch ON/OFF Signals without Making Contact

Model F92A-C-1
Transmission distance 5 mm (Refer to Safety Precautions on Data Sheet.)
Set transmission distance 0 to 4.5 mm
Response time 1 ms max.
Ambient temperature Operating/Storage: -25 to 70°C (with no icing and condensation)
Ambient humidity Operating/Storage: 35% to 95% (with no condensation)
Insulation resistance 50 MΩ min. (at 500 VDC) between lead wires and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 minute between lead wires and case
Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance (destruction) 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protection IEC IP67, in-house standard for oil resistance
Connection method Pre-wired Models (Standard cable length: 2 m)
Transmittable Proximity Sensors * E2E-X5E1, -X5E2, -X5F1, -X5F2, -X5Y1, -X5Y2
E2E2-X5C1, -X5C2, -X5Y1, -X5Y2
E2F-X5E1, -X5E2, -X5F1, -X5F2, -X5Y1, -X5Y2
Weight (packed state) Approx. 160 g
Materials Case Brass
Sensing surface ABS

* Information on E2E2 is available on website only. (www.ia.omron.com)