Page top


Power Couplers


Transmits Input Device ON/OFF Signals and Power. The Key to Effortless Wiring for Rotating and Moving Bodies.

Classification Appearance Transmission distance (couplers) I/O transmission delay time Model
Stationary Unit M30
Typical: 19.2 ms
Max: 31 ms
B7AP-S1 *
Moving Unit M30

* The B7AP-S1 Power Coupler has a gauge that is used to adjust the transmission distance between the B7AP Power