Page top

Y92[]

Accessories

Y92[]

Mounting Brackets, Mounting Sleeves and Protective Covers

Mounting Brackets

Item Applied hexagonal bolts Applicable Sensor diameter
Y92E-B8 M4 × 20 M8
Y92E-B12 M4 × 25 M12
Y92E-B18 M5 × 32 M18
Y92E-B30 M5 × 50 M30

Note: Consider the influence of surrounding metal when mounting non-shielded Sensors. (Refer to information on
           individual Sensors for dimensions.)

Mounting Sleeves (Quick Mounting)

Item Applicable Sensors Mounting Sleeve clamping nuts Sensor lock nut
Y92E-G8 E2E/E2E2 M8 Shielded Sensors 18 Nm 6 Nm
Y92E-G12 E2E/E2E2 M12 Shielded Sensors 40 Nm 15 Nm
Y92E-G18 E2E/E2E2 M18 Shielded Sensors 70 Nm 15 Nm
Y92E-G30 E2E/E2E2 M30 Shielded Sensors 100 Nm 30 Nm

Note: Do not tighten the nut with excessive force. Do not exceed the torque in the following table.

Protective Covers

(A Protective Cover cannot be used with a Capactive Proximity Sensor.)

Item Cover inner diameter (threaded) Material Applicable Sensor diameter
Y92E-E12 M12 × 1 Polyacetal resin M12 Shielded Models
Y92E-E18 M18 × 1 M18 Shielded Models
Y92E-E30 M30 × 1.5 M30 Shielded Models
Y92E-E12M M12 × 1 M12 Unshielded Models
Y92E-E18M M18 × 1 M18 Unshielded Models
Y92E-E30M M30 × 1.5 M30 Unshielded Models

Sputter Protective Covers (Threaded on Inside of Cover)

(A Sputter Protective Covers cannot be used with a Capactive Proximity Sensor.)

Item Applicable Sensor diameter
Y92E-E8-7 M8 Shielded Models
Y92E-E12-7 M12 Shielded Models
Y92E-E18-7 M18 Shielded Models
Y92E-E30-7 M30 Shielded Models

Note: Do not screw on too tightly, or the cap may be damaged.

Sputter Protective Covers (Not Threaded on Inside of Cover)

(A Sputter Protective Covers cannot be used with a Capactive Proximity Sensor.)

Item Material Applicable Sensor diameter
Y92E-E12-2 Silicon rubber M12 Shielded Models
Y92E-E18-2 M18 Shielded Models
Y92E-E30-2 M30 Shielded Models

Protective Cover (Metal Cover for E2V and E2EZ Sensors)

Model Applicable Sensor Material
Y92E-VM12 E2V, M12 with shield
E2EZ-X2D[]-N
E2EZ-X2D1-M1(T)(G)J
SUS303
Y92E-VM18 E2V M18 with shield
E2EZ-X4D[]-N
E2EZ-X4D1-M1(T)(G)J
Y92E-VM30 E2V M30 with shield
E2EZ-X8D[]-N
E2EZ-X8D1-M1(T)(G)J

Nut Sets

Model Applicable
Sensor
Applicable Sensor
diameter
Set contents
Y92E-NWM08-E2E E2E M8 Clamping nuts (bronze with nickel plating): 2
Toothed washer (iron with zinc plating): 1
Y92E-NWM12-E2E M12
Y92E-NWM18-E2E M18
Y92E-NWM30-E2E M30
Y92E-NWM12-E2EQ E2EQ M12 Clamping nuts
(Fluororesin coating, Base material: brass): 2
Toothed washer (iron with zinc plating): 1
Y92E-NWM18-E2EQ M18
Y92E-NWM30-E2EQ M30
Y92E-NWM8 E2FM
E2EF-X
M8 Clamping nuts (SUS303): 2
Toothed washer (iron with zinc plating): 1
Y92E-NWM12 M12
Y92E-NWM18 M18
Y92E-NWM30 M30
Y92E-NWM12-E2EH E2EH M12 Clamping nuts (SUS316L): 2
Y92E-NWM18-E2EH M18
Y92E-NWM30-E2EH M30
Y92E-NWM12-E2EZ E2EZ M12 Clamping nuts (iron with zinc plating): 2
Toothed washer (iron with zinc plating): 1
Y92E-NWM18-E2EZ M18
Y92E-NWM30-E2EZ M30
Y92E-NWM08-E2F E2F M8 Clamping nuts (polyacetal): 2
Y92E-NWM12-E2F M12
Y92E-NWM18-E2F M18
Y92E-NWM30-E2F M30