Page top

Item list of E6B2-C

Incremental 40-mm-dia. Rotary Encoder

Incremental 40-mm-dia. Rotary Encoder E6B2-C

General-purpose Encoder with External Diameter of 40 mm

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 98

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
Model NumberDescription
Incremental, Resolution 600P/R, 40-dia., 5 to 5 VDC, Line driver output, Pre-wired models (2 m)
Incremental, Resolution 60P/R, 40-dia., 5 to 5 VDC, Line driver output, Pre-wired models (0.5 m)
Incremental, Resolution 1000P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 1000P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 100P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 100P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 10P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 10P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 1200P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 1500P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 1800P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 2000P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 200P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 200P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 20P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 20P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 300P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 300P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 30P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 30P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)

All Items 21 - 40 of 98

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5