Page top

Item list of E6B2-C

Incremental 40-mm-dia. Rotary Encoder

Incremental 40-mm-dia. Rotary Encoder E6B2-C

General-purpose Encoder with External Diameter of 40 mm

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 41 - 60 of 98

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
Model NumberDescription
Incremental, Resolution 360P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 360P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 400P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 400P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 40P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 40P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 500P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 500P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 50P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 50P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 600P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 600P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 60P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (0.5 m)
Incremental, Resolution 60P/R, 40-dia., 5 to 12 VDC, NPN voltage output, Pre-wired models (2 m)
Incremental, Resolution 1000P/R, 40-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (0.5 m)
Incremental, Resolution 100P/R, 40-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (0.5 m)
Incremental, Resolution 2000P/R, 40-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (0.5 m)
Incremental, Resolution 200P/R, 40-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (0.5 m)
Incremental, Resolution 360P/R, 40-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (0.5 m)
Incremental, Resolution 500P/R, 40-dia., 12 to 24 VDC, PNP open collector, Pre-wired models (0.5 m)

All Items 41 - 60 of 98

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5