Page top

E6B2-C

Incremental 40-mm-dia. Rotary Encoder

E6B2-C

General-purpose Encoder with External Diameter of 40 mm

Encoders

Power supply
voltage
Output
configuration
Resolution (pulses/rotation)Model
5 to 24 VDCNPN open-
collector output
10, 20, 30, 40, 50, 60, 100, 200, 300, 360, 400, 500, 600E6B2-CWZ6C (resolution) 0.5M
Example: E6B2-CWZ6C 10P/R 0.5M
720, 800, 1,000, 1,024
1,200, 1,500, 1,800, 2,000
12 to 24 VDCPNP open-
collector output
100, 200, 360, 500, 600E6B2-CWZ5B (resolution) 0.5M
Example: E6B2-CWZ5B 100P/R 0.5M
1,000
2,000
5 to 12 VDCVoltage output10, 20, 30, 40, 50, 60, 100, 200, 300, 360, 400, 500, 600E6B2-CWZ3E (resolution) 0.5M
Example: E6B2-CWZ3E 10P/R 0.5M
1,000
1,200, 1,500, 1,800, 2,000
5 VDCLine-driver output10, 20, 30, 40, 50, 60, 100, 200, 300, 360, 400, 500, 600E6B2-CWZ1X (resolution) 0.5M
Example: E6B2-CWZ1X 10P/R 0.5M
1,000, 1,024
1,200, 1,500, 1,800, 2,000

Accessories (Order Separately)

NameModelRemarks
CouplingsE69-C06BProvided with the product.
E69-C68BDifferent end diameter
E69-C610BDifferent end diameter
E69-C06MMetal construction
FlangesE69-FBA---
E69-FBA02E69-2 Servo Mounting Bracket provided.
Servo Mounting BracketE69-2---

Note: 1. Refer to E69-[] catalog.
          2. Refer to Precautions For Correct Use of Rotary Encoders on your OMRON website when using the Rotary
              Encoders together with a Coupling.