Slim Incremental 50-mm-dia. Rotary Encoder
General-purpose Encoder with External Diameter of 50 mm
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E6C2-CWZ6C 300P/R 2M | Rotary Encoder, Shaft model, 300 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 30P/R 2M | Rotary Encoder, Shaft model, 30 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 360P/R 2M | Rotary Encoder, Shaft model, 360 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 400P/R 2M | Rotary Encoder, Shaft model, 400 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 40P/R 2M | Rotary Encoder, Shaft model, 40 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 500P/R 2M | Rotary Encoder, Shaft model, 500 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 50P/R 2M | Rotary Encoder, Shaft model, 50 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 600P/R 2M | Rotary Encoder, Shaft model, 600 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 60P/R 2M | Rotary Encoder, Shaft model, 60 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 720P/R 2M | Rotary Encoder, Shaft model, 720 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 800P/R 2M | Rotary Encoder, Shaft model, 800 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |