Model | E6C2-CWZ6C | E6C2-CWZ5B | E6C2-CWZ3E | E6C2-CWZ1X | |
---|---|---|---|---|---|
Power supply voltage | 5 VDC -5% to
24 VDC +15%, ripple (p-p): 5% max. |
12 VDC -10% to
24 VDC +15%, ripple (p-p): 5% max. |
5 VDC -5% to
12 VDC +10%, ripple (p-p): 5% max. |
5 VDC ±5%,
ripple (p-p): 5% max. |
|
Current
consumption *1 |
0.6 W max.
(80 mA max.) |
0.8 W max.
(100 mA max.) |
0.6 W max.
(100 mA max.) |
160 mA max. | |
Resolution
(pulses/rotation) |
10, 20, 30, 40, 50, 60,
100, 200, 300, 360, 400, 500, 600, 720, 800, 1,000, 1,024, 1,200, 1,500, 1,800, 2,000 |
100, 200, 360, 500,
600, 1,000, 2,000 |
10, 20, 30, 40, 50, 60, 100, 200, 300, 360, 400,
500, 600, 720, 800, 1,000, 1,024, 1,200, 1,500, 1,800, 2,000 |
||
Output phases | Phases A, B, and Z | ||||
Output configuration | NPN open-collector
output |
PNP open-collector
output |
Voltage output (NPN
output) |
Line driver output *2 | |
Output capacity | Applied voltage: 30
VDC max. Sink current: 35 mA max. Residual voltage: 0.4 V max. (at sink current of 35 mA) |
Applied voltage: 30
VDC max. Source current: 35 mA max. Residual voltage: 0.4 V max. (at source current of 35 mA) |
Output resistance: 2
kΩ Output current: 20 mA max. Residual voltage: 0.4 V max. (at sink current of 20 mA) |
AM26LS31 equivalent
Output voltage: High level: Io = -20 mA Low level: Is = 20 mA Output voltage: Vo = 2.5 V min. Vs = 0.5 V max. |
|
Maximum response
frequency *3 |
100 kHz | 50 kHz | 100 kHz | ||
Phase difference
between outputs |
90°±45° between A and B (1/4 T ± 1/8 T) | ||||
Rise and fall times
of output |
1 μs max.
(Control output voltage: 5 V, Load resistance: 1 kΩ, Cable length: 2 m) |
1 μs max.
(Cable length: 2 m, Load current: 10 mA) |
0.1 μs max.
(Cable length: 2 m, Io = -20 mA, Is = 20 mA) |
||
Starting torque | 10 mNm max. | ||||
Moment of inertia | 1×10-6 kgm2 max.; 3 × 10-7 kgm2 max. at 600 P/R max. | ||||
Shaft
loading |
Radial | 50 N | |||
Thrust | 30 N | ||||
Maximum
permissible speed |
6,000 r/min | ||||
Protection circuits | Power supply reverse polarity protection, Load short-circuit protection | --- | |||
Ambient temperature
range |
Operating: -10 to 70°C (with no icing), Storage: -25 to 85°C (with no icing) | ||||
Ambient humidity
range |
Operating/Storage: 35% to 85% (with no condensation) | ||||
Insulation resistance | 100 MΩ min. (at 500 VDC) between current-carrying parts and case | ||||
Dielectric strength | 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case | ||||
Vibration resistance | Destruction: 10 to 500 Hz, 150 m/s2 or 2-mm double amplitude for 11 min 3 times each in X, Y,
and Z directions |
||||
Shock resistance | Destruction: 1,000 m/s2 3 times each in X, Y, and Z directions | ||||
Degree of protection | IEC 60529 IP64, in-house standards: oilproof | ||||
Connection method | Pre-wired Models (Standard cable length: 2 m) | ||||
Material | Case: Zinc alloy, Main unit: Aluminum, Shaft: SUS420J2 | ||||
Weight
(packed state) |
Approx. 400 g | ||||
Accessories | Instruction manual
Note: Coupling, mounting bracket and hex-head spanner are sold separately. |