Page top

E6CP-A

Low-cost Encoder with Diameter of 50 mm

E6CP-A

General-purpose Absolute Encoder with External Diameter of 50 mm

(Unit: mm)

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Encoder

E6CP-AG3C
E6CP-AG5C

E6CP-A Dimensions 3

The E69-C06B Coupling is provided.

E6CP-AG5C-C

E6CP-A Dimensions 4

The E69-C06B Coupling is sold separately.

Accessories (Order Separately)

Servo Mounting Bracket
E69-2

E6CP-A Dimensions 6

Note: Provided with the product.

Extension Cable
E69-DF5

E6CP-A Dimensions 7

Note: 1. The E69-DF5 (5 m) is also available with the following cable lengths: 10 m, 15 m, 20 m, and 98 m.
           2. Cable can be extended to 100 m when the H8PS Cam Positioner is connected.