Page top

E6F-A

Absolute 60-mm-dia. Rotary Encoder

E6F-A

Rugged Rotary Encoder

Encoders

Power
supply
voltage
Output
configuration
Output
code
Resolution
(divisions)
Connection method Model
5 to 12
VDC
NPN open
collector
BCD 360 Pre-wired Model E6F-AB3C 360P/R 2M *2
Pre-wired Connector
Model (2 m)
E6F-AB3C-C 360P/R 2M *2
12 to 24
VDC
Pre-wired Model E6F-AB5C 360P/R 2M
Pre-wired Connector
Model (2 m)
E6F-AB5C-C 360P/R 2M
PNP open
collector
Pre-wired Model E6F-AB5B 360P/R 2M
NPN open
collector
Gray
code
256, 360, 720 Pre-wired Connector
Model (2 m)
E6F-AG5C-C (resolution) 2M *1
Example: E6F-AG5C-C 256P/R 2M
256, 360, 720, 1,024 Pre-wired Model E6F-AG5C (resolution) 2M
Example: E6F-AG5C 256P/R 2M
PNP open
collector
E6F-AG5B (resolution) 2M
Example: E6F-AG5B 256P/R 2M

*1. The E6F-AG5C-C is designed for connection to Cam Positioners (H8PS).
*2. Models are also available with 5-m cables.

Accessories (Order Separately)

Name Model Remarks
Couplings E69-C10B Provided with E6F Pre-wired Models.
E69-C610B Different end diameter
E69-C10M Metal construction
Servo Mounting Bracket E69-2 Provided with the product. (Three brackets in a set.)
Extension Cable E69-DF5 5 m Models are also available with 15-m and 98-m cables.
E69-DF10 10 m
E69-DF20 20 m