Page top


Digital Pressure Sensor


Pressure Sensor with Easy-to-Read LED Display


Pressure range ON/OFF output Linear output Model
NPN output PNP output
Positive pressure 0 to 100 kPa Open collector
(two independent outputs)
1 to 5 V E8F2-A01C E8F2-A01B
0 to 1 MPa E8F2-B10C E8F2-B10B
Negative pressure 0 to -101 kPa E8F2-AN0C E8F2-AN0B

Accessories (Order Separately)

Appearance Name Model Remarks
Mounting Bracket E89-F3 Provided with the E8F2.
Panel-mounting Bracket E89-F4 Spacer provided.