Page top

D5C

Touch Switch

D5C

Unique 18-mm-dia. Capacitive Touch Switch with Choice of Three Actuators is Activated with Only a Very Slight Physical Contact

Caution: All units are in millimeters unless otherwise indicated.

DC Models

Coil Spring
D5C-1DS0

D5C Dimensions 2

*1. The stainless steel wire actuator can move in any direction. However, limit the overtravel to within 20 mm from the
       free position. The force that pushes the actuator must not exceed 1.96 N.
*2. Vinyl insulated round cable (oil- and shock-resistant type)
       4 dia., three conductors × 0.2 mm2.
*3. Use after removing the caution label.

Plunger
D5C-1DP0

D5C Dimensions 3

*1. The overtravel of the stainless steel plunger is within 3.5 mm.
       Do not apply a force greater than 9.8 N to the plunger.
*2. Vinyl insulated round cable (oil- and shock-resistant type)
       4 dia., three conductors × 0.2 mm2.
*3. Use after removing the caution label.

Free-attachment
D5C-1DA0

D5C Dimensions 4

*1. Limit the total length of actuator wire to 1 m or less.
       When mounting the Switch to a metal plate, do not exceed an area of 200 cm2.
*2. Vinyl insulated round cable (oil- and shock-resistant type)
       4 dia., three conductors × 0.2 mm2.
*3. Use after removing the caution label.

AC Models

Coil Spring
D5C-1AS0

D5C Dimensions 6

*1. The stainless steel wire actuator can move in any direction. However, limit the overtravel to within 20 mm from the
       free position. The force that pushes the actuator must not exceed 1.96 N.
*2. Vinyl insulated round cable (oil- and shock-resistant type)
       4 dia., three conductors × 0.3 mm2.
*3. Use after removing the caution label.

Plunger
D5C-1AP0

D5C Dimensions 7

*1. The overtravel of the stainless steel plunger is within 3.5 mm.
       Do not apply a force greater than 9.8 N to the plunger.
*2. Vinyl insulated round cable (oil- and shock-resistant type)
       4 dia., three conductors × 0.3 mm2.
*3. Use after removing the caution label.

Free-attachment
D5C-1AA0

D5C Dimensions 8

*1. Limit the total length of actuator wire to 1 m or less.
       When mounting the Switch to a metal plate, do not exceed an area of 200 cm2.
*2. Vinyl insulated round cable (oil- and shock-resistant type)
       4 dia., three conductors × 0.3 mm2.
*3. Use after removing the caution label.