Page top

NL

Limit Touch Switch

NL

Object Actuates Switch and Turns Built-in Monitor Indicator ON

Built-in Antenna Model

Model Built-in antenna model
Features Provides sufficient OT (overtravel).
Antenna tip withstands bending.
Ensures high-precision positioning control.
OT of 5-mm max. (overtravel)
Antenna Coil spring
Plunger
Series Power supply voltage Model Model
NL1 12 VDC NL1-C NL1-P
NL2 24 VDC NL2-C NL2-P
NL3 100 VAC NL3-C 100V NL3-P 100V
200 VAC NL3-C 200V NL3-P 200V
Antenna only NL1-C ANTENNA ASSY
(Same for NL1, NL2, and NL3)
---

Note: Each model is provided with a standard 1-m cable.

Separate Antenna Model

Model Separate antenna model
Features Antenna with 3-m extension cable is available for narrow spaces where conventional limit switches cannot be used.
Antenna No antenna
Plunger with antenna
Coil spring with antenna
Series Power supply voltage Model Model Model
NL1 12 VDC NL1-S NL1-SP NL1-SC
NL2 24 VDC NL2-S NL2-SP NL2-SC
Antenna only --- --- NL1-SC ANTENNA
(Same for NL1 and NL2)

Note: Each model is provided with a standard 1-m cable.