Page top

61F-WLA / -GPN-V50

Water Leak Alarm/Detector

61F-WLA / -GPN-V50

Flexible Setup according to Water Quality and Surrounding Wiring Conditions

Ratings/Characteristics

Item Water Leak Alarm Water Leak Detector
Model 61F-WLA 61F-GPN-V50
Supply voltage 110/220, 120/240 VAC 24, 110, 120, 220, 230, 240 VAC
Operating voltage range 85% to 110% of rated voltage
Interelectrode voltage 24 VAC
Operating current 3 mA (AC) max.
Power consumption 8.0 VA max. 3.2 VA max.
Sensitivity Variable (0 to 50 kΩ)
Sensitivity error Scale 0: 0 to 10 kΩ *1
Scale 50: 50 ±10 kΩ
Contact ratings 3 A 250 VAC, SPDT cosφ=1
1 A 250 VAC, SPDT cosφ=0.4
3 A 250 VAC, DPDT cosφ=1
1 A 250 VAC, DPDT cosφ=0.4
Indicator Provided (Power and Leak indicators) Provided (Operation indicator)
Alarm buzzer Provided Not provided
Test switch Provided Not provided
Ambient temperature -10 to 50°C
Ambient humidity 45% to 85%
Accessories Hold-down clip PFC-N8 *2
Approved standards - UL508
CSA C22.2 No.14
EN61010-1
EN61326-1
Industrial electromagnetic environment

*1 The Detector may not operate around the setting value of "0." Adjust the sensitivity depending on the actual application.
*2 Hold-down clip PFC-N8 is attached only 61F-GPN-V50.