Page top

F03-16PE / 16PT / 15 / 16PS

Sensing Band/Liquid Leakage Point Sensor

F03-16PE / 16PT / 15 / 16PS

A New Liquid Leakage Point Sensor Has Been Added to the K7L Series. Fluoroplastic Coating on the Bottom Electrode Ensures Chemical Resistance.

F03-16PE
Sensing Band

Sheath Polyethylene
Core SUS316 stainless steel
Ambient operating temperature -10 to 55°C
Weight Approx. 16 g (1 m)

F03-16PT
Sensing Band

Sheath PTFE fluoroplastic
Core SUS316 stainless steel
Ambient operating temperature -50 to 200°C
Weight Approx. 16 g (1 m)

F03-15
Sensing Band

Sheath Flexible, transparent vinyl chloride
Core SUS304 stainless steel
Ambient operating temperature -15 to 50°C
Weight Approx. 48 g (1 m)

F03-16PS
Liquid Leakage Point Sensor

Material Sensor Amplifier Polyethylene
Conductor Outer sheath: PVC, Inner sheath: Fluorine resin
Core F03-16PS: SUS304 stainless steel
F03-16PS-F: SUS304 and fluorine coating
Ambient operating temperature range -10 to 60°C
Weight Approx. 30 g
Maximum number of
Point Sensors per Amplifier
Any number of Point Sensors can be connected as long as the following conditions are met.
K7L-AT50 (K7L-AT50D cannot be used): 60 m max.
K7L-U (-UD cannot be used): 400 m max.
61F-GPN-V50: 200 m max.