Page top

S3D2

Sensor Controller

S3D2

Offers High-speed Input Response of 0.1 ms and Equipped with Built-in Timer

about this Product Family

Power supply
voltage
Output Timer
function
Features Model
100 to 240 VAC Relay No Single-function with one input/output (two circuits) S3D2-DK
Yes S3D2-EK
No Single-function with two inputs/one output (AND/OR operation) S3D2-AK *
No Flip-flop function with two inputs/one output S3D2-BK
Yes Multi-function with two inputs/one output S3D2-CK *
Transistor Yes S3D2-CC *
24 VDC Relay No Single-function with two inputs/one output S3D2-AKD
Yes Multi-function with two inputs/one output S3D2-CKD
Transistor Yes S3D2-CCD

* Models compatible with Sensors for PNP connections are also available. These model numbers have the suffix B (e.g.,
   S3D2-AKB)

Differences from NPN Models

Input signals ON 8 to 12 V (5 mA min.)
OFF 0 to 4 V (2 mA max.)
Maximum applied voltage 12 V

Note: S3D2-AK(B)/-CK(B)/-CC(B) models with UL certification are available.
          These model numbers have the suffix US (e.g., S3D2-AK-US).