Page top


1/32 DIN Digital Panel Meter


1/32 DIN Digital Panel Meter for Downsizing Equipment and Control Panels

Caution: All units are in millimeters unless otherwise indicated.


K3GN Dimensions 1

Mounting Recommended Panel Thickness 1 to 5 mm.
Mount the product horizontally.

  • For installation, insert the K3GN panel into the rectangular hole, insert the adaptor from the rear, and push it in to reduce the gap between the panel surface and the adaptor.
    Secure the Unit with the screws.
    For water-proof installation, insert the rubber gasket onto the body of the K3GN.
  • If multiple mounted Units are used, make sure the ambient temperature for the K3GN does not exceed the specified temperature.