Compact DIN-size (96 x 48 (W x H)) body.
Digital Panel Meter
about this Product Family
last update: September 24, 2012
Compact DIN-size (96 x 48 (W x H)) body.
Mounting thickness of only 3.5 mm required.
Highly visible display with 14.2-mm-high LEDs.
Easy-to-mount snap-in construction.
Water-resistant (IP51) construction (optional).
Conforms to EMC standards EN61010-1 (IEC61010-1).
UL/CSA approved.
last update: September 24, 2012