Frequency/Rate Meter
Highly Visible LCD Display with 2-color (Red and Green) LEDs
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3MA-F AC/DC24 | Frequency/Rate Meter, Rotary pulse, 24 VAC/VDC |
K3MA-F AC100-240 | Frequency/Rate Meter, Rotary pulse, 100 to 240 VAC |
K3MA-F-A2 AC/DC24 | Frequency/Rate Meter, Rotary pulse, Relay contact, 24 VAC/VDC |
K3MA-F-A2 AC100-240 | Frequency/Rate Meter, Rotary pulse, Relay contact, 100 to 240 VAC |