Page top

DeviceNet Peripheral Devices

DeviceNet Peripheral Devices

DeviceNet Peripheral Devices

T-branch Connector, Power Supply Tap, Cable, Connector, Terminal-block Terminator,

(Unit: mm)

General-purpose Peripheral Devices

Peripheral Devices for DeviceNet Communications

General-purpose Models

T-branch Tap for 1 branch line
DCN1-1NC
(With Three Branching Connectors)

DeviceNet Peripheral Devices Dimensions 4

T-branch Tap for 1 branch line
DCN1-1C
(With Three Branching Connectors)

DeviceNet Peripheral Devices Dimensions 5

Note: When connecting a branch line to the main line, connect the main line to the connector marked with an asterisk
          because the resistance between the asterisks is minimal.

T-branch Tap for 3 branch lines
DCN1-3NC
(With Five Branching Connectors)

DeviceNet Peripheral Devices Dimensions 6

T-branch Tap for 3 branch lines
DCN1-3C
(With Five Branching Connectors)

DeviceNet Peripheral Devices Dimensions 7

Note: When connecting a branch line to the main line, connect the main line to the connector marked with an asterisk
          because the resistance between the asterisked portion is minimal.

Power Supply Tap
DCN1-1P
(With Two Branching Connectors)

DeviceNet Peripheral Devices Dimensions 8

DRS1-T
(Terminal-block Terminator)

DeviceNet Peripheral Devices Dimensions 9

Flat Cable

Conversion Connector for Standard Thin Cable and Flat Cable
DCN4-BR4D

DeviceNet Peripheral Devices Dimensions 11

Power Supply Terminal Block with Terminating Resistance for Flat Cable
DCN4-TP4D

DeviceNet Peripheral Devices Dimensions 12

Flat Connector Socket
DCN4-TR4

DeviceNet Peripheral Devices Dimensions 13

Flat Connector Plug
DCN4-BR4

DeviceNet Peripheral Devices Dimensions 14

Peripheral Devices for Environment-resistive Slaves

Peripheral Devices for DeviceNet Communications

Environment-resistive Connection Products (for Thin Cable, M12 Micro Connectors)

Cables with Connectors on Both Ends
DCA1-5CN[][]W1

DeviceNet Peripheral Devices Dimensions 18

Cables with Connector on Single End (Socket)
DCA1-5CN[][]F1

DeviceNet Peripheral Devices Dimensions 19

Cables with Connector on Single End (Plug)
DCA1-5CN[][]H1

DeviceNet Peripheral Devices Dimensions 20

T-branch Connector
DCN2-1

DeviceNet Peripheral Devices Dimensions 21

Connectors with Terminating Resistance
DRS2-1 (Plug)
DRS2-2 (Socket)

DeviceNet Peripheral Devices Dimensions 22

Note: The diagram shows the DRS2-1 (plug).

Panel-mounting Connector (Socket) with 0.5 m Cable
DCA1-5CNC5P1

DeviceNet Peripheral Devices Dimensions 23

Panel-mounting Connector (Socket), Solder-cup Terminals
XS2P-D522-2

DeviceNet Peripheral Devices Dimensions 24

Panel-mounting Connector (Plug) with 0.5 m Cable
DCA1-5CNC5M1

DeviceNet Peripheral Devices Dimensions 25

Panel-mounting Connector (Socket), Solder-cup Terminals
XS2M-D524-4

DeviceNet Peripheral Devices Dimensions 26

Environment-resistive Models (for Thin Wires and M12 Micro Connectors)

Cables with Connectors on Both Ends
DCA1-5CS[][]W1

DeviceNet Peripheral Devices Dimensions 28

Cables with Connector on Single End (Socket)
DCA1-5CS[][]F1

DeviceNet Peripheral Devices Dimensions 29

Cables with Connector on Single End (Plug)
DCA1-5CS[][]H1

DeviceNet Peripheral Devices Dimensions 30

T-branch Connector
DCN2-1S

DeviceNet Peripheral Devices Dimensions 31

Connectors with Terminating Resistance
DRS2-1S (Plug)
DRS2-2S (Socket)

DeviceNet Peripheral Devices Dimensions 32

Note: The diagram shows the DRS2-1 (plug).

Shielded Branch Relay Box with Four Ports
DCN2-S4C5H1

DeviceNet Peripheral Devices Dimensions 33

Shielded Branch Relay Box with Eight Ports
DCN2-S8C5H1

DeviceNet Peripheral Devices Dimensions 34

Environment-resistive Models for Thick Wires with 7/8-16UN Mini Connectors

Thick Cable with Connectors on Both Ends (5 Conductors for Communications)
DCA2-5CN[][]W1

DeviceNet Peripheral Devices Dimensions 36

Thick Cable with Connector Socket on One End (5 Conductors for Communications)
DCA2-5CN[][]F1

DeviceNet Peripheral Devices Dimensions 37

Thick Cable with Connector Plug on One End (5 Conductors for Communications)
DCA2-5CN[][]H1

DeviceNet Peripheral Devices Dimensions 38

Thin Cable with Connectors on Both Ends (5 Conductors for Communications)
DCA1-5CN[][]W5

DeviceNet Peripheral Devices Dimensions 39

Thin Cable with Panel-mounting Connector Socket on One End (5 Conductors for Communications)
DCA2-5CNC5P1

DeviceNet Peripheral Devices Dimensions 40

Note: rubber seal and nut for panel mounting are included.

Panel-mounting Connector (Plug) with 0.5 m Cable
DCA2-5CNC5M1

DeviceNet Peripheral Devices Dimensions 41

Note: nut is included.

T-branch Connector (5 Conductors for Communications, Thick Wire Branch Line)
DCN3-11

DeviceNet Peripheral Devices Dimensions 42

T-branch Connector (5 Conductors for Communications, Thin Wire Branch Line)
DCN3-12

DeviceNet Peripheral Devices Dimensions 43

Connector (Plug) with Terminating Resistance
DRS3-1

DeviceNet Peripheral Devices Dimensions 44

Panel-mounting Connector (5 Pins for Communications)
XS4M-D521-1

DeviceNet Peripheral Devices Dimensions 45

Note: A rubber seal and nut for panel mounting are included.