Page top

DeviceNet Peripheral Devices

DeviceNet Peripheral Devices

DeviceNet Peripheral Devices

T-branch Connector, Power Supply Tap, Cable, Connector, Terminal-block Terminator,

General-purpose Peripheral Devices

Peripheral Devices for DeviceNet Communications

General-purpose Models (T-branch Taps)

Rated current Between main lines: 8 A (power supply line) and 2 A (signal line)
Between main and branch lines: 3 A (power supply line) and 1 A (signal line)
Insulation resistance 100 M Ω min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min, leakage current: 1 mA max.
Ambient operating temperature 0°C to 55°C

Peripheral Devices for Environment-resistive Slaves

Peripheral Devices for DeviceNet Communications

Environment-resistive Connection Products (for Thin Cable, M12 Micro Connectors)

Type Connectors with Cables
DCA1-5CN[][][]1
T-branch Connector
DCN2-1
Assembling-type
Connector
XS2[]-D5S7
Connectors with
Terminating Resistor
DRS2-[]
Rated current 3 A
Rated voltage 125 VDC
Contact resistance
(connector)
40 mΩ max. (at 20 mVDC max. and 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength
(connector)
1,500 VAC for 60 seconds (leakage current: 1 mA max.)
Ambient operating
temperature
-20°C to 65°C
Storage temperature
range
-25°C to 70°C
Degree of protection IEC IP67
Insertion durability 200 times
Cable strength 98 N for 15 s ---
Vibration resistance No current interruptions of more than 1 μs while performing simple vibrations at either 10 to 500 Hz with 1.52-mm
full amplitude or at acceleration 100 m/s2, whichever is smaller

Environment-resistive Models (for Thin Wires and M12 Micro Connectors)

Type Connectors with Cables
DCA1-5CS[][][]1
T-branch Connector
DCN2-1S
Connectors with
Terminating Resistor
DRS2-[]S
Branch Relay Box
DCN2-S[]C5H
Rated current 3 A
Rated voltage 125 VDC
Contact resistance
(connector)
40 mΩ max. (at 20 mVDC max. and 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength
(connector)
1,500 VAC for 60 seconds (leakage current: 1 mA max.) 1,000 VAC for 60 seconds
Ambient operating
temperature
-20°C to 65°C
Storage temperature
range
-25°C to 70°C
Degree of protection IEC IP67
Insertion durability 200 times
Cable strength 98 N for 15 s ---
Vibration resistance No current interruptions of more than 1 μs while performing simple vibrations at either 10 to 500 Hz with 1.52-mm
full amplitude or at acceleration 100 m/s2, whichever is smaller
Lock strength Pulling: 100 N/15 s, Rotating: 1 Nm/15 s
Lock force 0.1 to 0.25 Nm

Environment-resistive Models for Thick Wires with 7/8-16UN Mini Connectors

Type Connectors
with
Thick Cables
DCA2-
5CN[][][]1
Connectors
with
Thin Cables
DCA1-
5CN[][]W5
T-branch
Connector
DCN3-11
T-branch
Connector
DCN3-12
Connectors
with
Terminating
Resistor
DRS3-1
Panel
Mounting
Connector
DCA2-
5CNC5P1
Panel
Mounting
Connector
XS4M-D521-1
Rated current 8 A 3 A 8 A 3 A * 8 A
Rated voltage 125 VDC
Contact resistance
(connector)
30 mΩ max. (at 20 mVDC max. and 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength
(connector)
1,500 VAC for 60 seconds (leakage current: 1 mA max.)
Ambient operating
temperature
-20°C to 65°C
Storage
temperature range
-25°C to 70°C
Degree of protection IEC IP67
Insertion durability 200 times
Cable strength 98 N for 15 s -- 98 N for 15 s --
Vibration resistance No current interruptions of more than 1 μs while performing simple vibrations at either 10 to 500 Hz with 1.52-mm
full amplitude or at acceleration 100 m/s2, whichever is smaller
* The rated current between thick wires is 8 A.