Page top

DCA2 / DCN3 / XS4

DeviceNet Connectors with Thick Cables

DCA2 / DCN3 / XS4

Enviroment-resistive Models for Thick Cables

(Unit: mm)

Peripheral Devices for Environment-resistive Slaves

Peripheral Devices for DeviceNet Communications

Environment-resistive Connection Products (for Thin Cable, M12 Micro Connectors)

Cables with Connectors on Both Ends
DCA1-5CN[][]W1

DCA2 / DCN3 / XS4 Dimensions 4

Cables with Connector on Single End (Socket)
DCA1-5CN[][]F1

DCA2 / DCN3 / XS4 Dimensions 5

Cables with Connector on Single End (Plug)
DCA1-5CN[][]H1

DCA2 / DCN3 / XS4 Dimensions 6

T-branch Connector
DCN2-1

DCA2 / DCN3 / XS4 Dimensions 7

Connectors with Terminating Resistance
DRS2-1 (Plug)
DRS2-2 (Socket)

DCA2 / DCN3 / XS4 Dimensions 8

Note: The diagram shows the DRS2-1 (plug).

Panel-mounting Connector (Socket) with 0.5 m Cable
DCA1-5CNC5P1

DCA2 / DCN3 / XS4 Dimensions 9

Panel-mounting Connector (Socket), Solder-cup Terminals
XS2P-D522-2

DCA2 / DCN3 / XS4 Dimensions 10

Panel-mounting Connector (Plug) with 0.5 m Cable
DCA1-5CNC5M1

DCA2 / DCN3 / XS4 Dimensions 11

Panel-mounting Connector (Socket), Solder-cup Terminals
XS2M-D524-4

DCA2 / DCN3 / XS4 Dimensions 12

Environment-resistive Models (for Thin Wires and M12 Micro Connectors)

Cables with Connectors on Both Ends
DCA1-5CS[][]W1

DCA2 / DCN3 / XS4 Dimensions 14

Cables with Connector on Single End (Socket)
DCA1-5CS[][]F1

DCA2 / DCN3 / XS4 Dimensions 15

Cables with Connector on Single End (Plug)
DCA1-5CS[][]H1

DCA2 / DCN3 / XS4 Dimensions 16

T-branch Connector
DCN2-1S

DCA2 / DCN3 / XS4 Dimensions 17

Connectors with Terminating Resistance
DRS2-1S (Plug)
DRS2-2S (Socket)

DCA2 / DCN3 / XS4 Dimensions 18

Note: The diagram shows the DRS2-1 (plug).

Shielded Branch Relay Box with Four Ports
DCN2-S4C5H1

DCA2 / DCN3 / XS4 Dimensions 19

Shielded Branch Relay Box with Eight Ports
DCN2-S8C5H1

DCA2 / DCN3 / XS4 Dimensions 20

Environment-resistive Models for Thick Wires with 7/8-16UN Mini Connectors

Thick Cable with Connectors on Both Ends (5 Conductors for Communications)
DCA2-5CN[][]W1

DCA2 / DCN3 / XS4 Dimensions 22

Thick Cable with Connector Socket on One End (5 Conductors for Communications)
DCA2-5CN[][]F1

DCA2 / DCN3 / XS4 Dimensions 23

Thick Cable with Connector Plug on One End (5 Conductors for Communications)
DCA2-5CN[][]H1

DCA2 / DCN3 / XS4 Dimensions 24

Thin Cable with Connectors on Both Ends (5 Conductors for Communications)
DCA1-5CN[][]W5

DCA2 / DCN3 / XS4 Dimensions 25

Thin Cable with Panel-mounting Connector Socket on One End (5 Conductors for Communications)
DCA2-5CNC5P1

DCA2 / DCN3 / XS4 Dimensions 26

Note: A rubber seal and nut for panel mounting are included.

Panel-mounting Connector (Plug) with 0.5 m Cable
DCA2-5CNC5M1

DCA2 / DCN3 / XS4 Dimensions 27

Note: A nut is included.

T-branch Connector (5 Conductors for Communications, Thick Wire Branch Line)
DCN3-11

DCA2 / DCN3 / XS4 Dimensions 28

T-branch Connector (5 Conductors for Communications, Thin Wire Branch Line)
DCN3-12

DCA2 / DCN3 / XS4 Dimensions 29

Connector (Plug) with Terminating Resistance
DRS3-1

DCA2 / DCN3 / XS4 Dimensions 30

Panel-mounting Connector (5 Pins for Communications)
XS4M-D521-1

DCA2 / DCN3 / XS4 Dimensions 31

Note: A rubber seal and nut for panel mounting are included.