Page top

S82S

Switch Mode Power Supply (3/7.5-W Models)

S82S

Miniature DIN Rail Mounting DC-DC Power Supplies

Power ratings Output voltage Output current Model
3 W 5 V 0.6 A S82S-7305
12 V 0.25 A S82S-7312
15 V 0.2 A S82S-7315
24 V 0.13 A S82S-7324
7.5 W 5 V 1.5 A S82S-7705
12 V 0.6 A S82S-7712
15 V 0.5 A S82S-7715
24 V 0.3 A S82S-7724
±12 V 0.3 A (+12 V)/0.2 A (-12 V) S82S-7727
±15 V 0.2 A (+15V)/0.2A (-15 V) S82S-7728