Page top

R87F / R87T

AC Axial Fans

R87F / R87T

Optimum Cooling with a Comprehensive Lineup of Axial Fans

(Unit: mm)

R87F-A[]A15
AC Axial Fans with Terminals (120 × 120 × t38 mm)

R87F / R87T Dimensions 1

R87F-A[]A13
AC Axial Fans with Terminals (120 × 120 × t25 mm)

R87F / R87T Dimensions 2

R87F-A[]A93
AC Axial Fans with Terminals (92 × 92 × t25 mm)

R87F / R87T Dimensions 3

R87F-A[]A85
AC Axial Fans with Terminals (80 × 80 × t38 mm)

R87F / R87T Dimensions 4

R87F-A[]A83
AC Axial Fans with Lead Wires (80 × 80 × t25 mm)

R87F / R87T Dimensions 5

R87T-A[]A15H-WR
Water-resistant AC Axial Fans with Lead Wires (120 × 120 × t38 mm)

R87F / R87T Dimensions 6

R87T-A[]A07
AC Axial Fans with Lead Wires (150-dia. × t55 mm)

R87F / R87T Dimensions 7

R87T-A[]A05
AC Axial Fans with Lead Wires (150-dia. × t38 mm)

R87F / R87T Dimensions 8

R87T-A[]A15
AC Axial Fans with Terminals (120 × 120 × t38 mm)

R87F / R87T Dimensions 9

R87T-A[]A85
AC Axial Fans with Lead Wires (80 × 80 × t38 mm)

R87F / R87T Dimensions 10

R87T-A[]A83
AC Axial Fans with Lead Wires (80 × 80 × t25 mm)

R87F / R87T Dimensions 11

Accessories (Order Separately)

R87F-PC
Plug Cord

R87F / R87T Dimensions 13

Connectable to Faston #110 terminals (or equivalent).

Note: This Plug Cord is used for Axial Fans with terminals.

R87F-FG
Finger Guards

R87F-FG150

R87F / R87T Dimensions 17

R87F-FG120

R87F / R87T Dimensions 18

 

R87F-FG90

R87F / R87T Dimensions 20

R87F-FG80

R87F / R87T Dimensions 21

R87F-FL
Filters

R87F-FL120

R87F / R87T Dimensions 23

R87F-FL90

R87F / R87T Dimensions 24

R87F-FL80

R87F / R87T Dimensions 25

R87F-FL120S

R87F / R87T Dimensions 26

Note: 1. The Screen Filter is made using aluminium and has an EMI/RFI shielding effect.
           2. When mounting the Screen Filter, make sure that it does not come in contact with the fan blades.
           3. The screen is a 30 × 30 aluminum mesh.
                 (30 aluminum wires per inch)