Page top

R87F / R87T

AC Axial Fans

R87F / R87T

Optimum Cooling with a Comprehensive Lineup of Axial Fans

R87F-A[]A15
AC Axial Fans with Terminals (120 × 120 × t 38 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Terminals
Insulation class IEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -30 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame: Die-cast aluminum
Blades: Glass polycarbonate
Bearings Ball bearings
Weight Approx. 540 g
Compliant standards PSE, EN/IEC 60335 (CE marking compliant)
Certified standards UL/CSA

R87F-A[]A13
AC Axial Fans with Terminals (120 × 120 × t 25 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Terminals
Insulation class IEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -30 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame: Die-cast aluminum
Blades: Glass polycarbonate
Bearings Ball bearings
Weight Approx. 350 g
Compliant standards PSE, EN/IEC 60335 (CE marking compliant)
Certified standards UL/CSA

R87F-A[]A93
AC Axial Fans with Terminals (92 × 92 × t 25 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Terminals
Insulation class IEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -30 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame: Die-cast aluminum
Blades: Glass polycarbonate
Bearings Ball bearings
Weight Approx. 300 g
Compliant standards PSE, EN/IEC 60335 (CE marking compliant)
Certified standards UL/CSA

R87F-A[]A85
AC Axial Fans with Terminals (80 × 80 × t 38 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Terminals
Insulation class IEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -30 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame: Die-cast aluminum
Blades: Glass polycarbonate
Bearings Ball bearings
Weight Approx. 280 g
Compliant standards PSE, EN/IEC 60335 (CE marking compliant)
Certified standards UL/CSA

R87F-A[]A83
AC Axial Fans with Lead Wires (80 × 80 × t 25 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Lead wires
Insulation class IEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -30 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame: Die-cast aluminum
Blades: Glass polycarbonate
Bearings Ball bearings
Weight Approx. 230 g
Compliant standards EN/IEC 60335 (CE marking compliant)
Certified standards UL/CSA

R87T-A[]A15H-WR
Water-resistant AC Axial Fans with Lead Wires (120 × 120 × t 38 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Lead wires
Insulation class IEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Degree of protection IP X7
Ambient operating temperature -40 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 95% max.
Protection Impedance protection
Materials Frame Die-cast aluminum
Black coating
Blades Zinc die-cast
Bearings Ball bearings
Weight Approx. 650 g
Standards EN/IEC 60335 (CE marking compliant)
Certified standards CUL

R87T-A[]A07
AC Axial Fans with Lead Wires (150-dia. × t 55 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Lead wires
Insulation class IEC class B (130°C)
UL class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -20 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Thermal protection
Materials Frame: Die-cast aluminum
Blades: Steel plate (black coating)
Bearings Ball bearings
Weight Approx. 1,200 g
Compliant standards EN/IEC 60335 (CE marking compliant)
Certified standards UL

R87T-A[]A05
AC Axial Fans with Lead Wires (150-dia. × t 38 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Lead wires
Insulation class IEC class B (130°C)
UL class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -20 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Thermal protection
Materials Frame: Die-cast aluminum
Blades: Steel plate (mat black baked coating)
Bearings Ball bearings
Weight Approx. 840 g
Compliant standards EN/IEC 60335 (CE marking compliant)
Certified standards UL

R87T-A[]A15
AC Axial Fans with Terminals (120 × 120 × t 38 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Terminals
Insulation class IEC class B (130°C)
UL class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -20 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame: Die-cast aluminum
Blades: Steel plate (black coating)
Bearings Ball bearings
Weight Approx. 570 g
Compliant standards PSE, EN/IEC 60335 (CE marking compliant)
Certified standards UL

R87T-A[]A85
AC Axial Fans with Lead Wires (80 × 80 × t 38 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Lead wires
Insulation class IEC class B (130°C)
UL class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -20 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame: Die-cast aluminum
Blades: Steel plate (black coating)
Bearings Ball bearings
Weight Approx. 440 g
Compliant standards EN/IEC 60335 (CE marking compliant)
Certified standards UL

R87T-A[]A83
AC Axial Fans with Lead Wires (80 × 80 × t 25 mm)

Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Lead wires
Insulation class IEC class B (130°C)
UL class A (105°C)
Insulation resistance 100 MΩ min. (at 500 VDC) between all power supply connections and uncharged metal parts.
Insulation withstand voltage 2,000 VAC (1 minute) between all power supply connections and uncharged metal parts.
Ambient operating temperature -20 to 70°C (no icing)
Ambient storage temperature -40 to 85°C (no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame Die-cast aluminum
Blades Steel plate (black coating)
Bearings Ball bearings
Weight Approx. 330 g
Standards EN/IEC 60335 (CE marking compliant)
Certified standards UL