Page top

R87B

Box Fan

R87B

Comprehensive Lineup of Single, Double, and Triple Axial Fans with Easy One-step Mounting

Model Number Structure

Model Number Legend for subassemblies

Note: The tables show only how to read product markings. They do not indicate which products are available.
         Refer to Ratings and Ordering Information when ordering.

R87B Lineup 2
R87B Lineup 3

Ratings and Ordering Information for subassemblies

Order Axial fan, attachment, plug cord, and option set respectively.
e.g. 2 pieces of axial fans, plug cords, and option sets in each are required when you order a R87B-2N.

Attachment

Type Number of fans Weight Model Accessories
Attachment For 1 Approx. 570 g R87B-N Filter
Finger guard
Mounting screws
For 2 Approx. 1,100 g R87B-N2
For 3 Approx. 1,700 g R87B-N3

Axial Fan

Fan material Power Supply Voltage Rotational speed Model
Plastic blade 100 VAC High R87F-A1A15HP
115 VAC R87F-A3A15HP
200 VAC R87F-A4A15HP
230 VAC R87F-A6A15HP
Metal blade 100 VAC R87T-A1A15HP
115 VAC R87T-A3A15HP
200 VAC R87T-A4A15HP
230 VAC R87T-A6A15HP
Plastic blade 100 VAC Low R87F-A1A15LP
115 VAC R87F-A3A15LP
200 VAC R87F-A4A15LP
230 VAC R87F-A6A15LP

Note: Refer to Catalog for the details of the models.

Plug Cord

Rating Standard Cord length Weight Model
250 VAC, 3 A UL-certified 1 m Approx. 37 g R87F-PC
2 m Approx. 70 g R87F-PC-20

Option set

Set model Model
Finger guard Hexagonal nuts Screws
Size Model Qty Size Qty Size Qty
120 × 120 R87F-FG120 1 M4 4 M4 × L50 4 R87F-SET1238

Model Number Structure

Model Number Legend for set model

R87B Lineup 11
R87B Lineup 12

Note: These tables show only how to read model numbers.
         They do not indicate which products are available.
         Refer to Ratings and Ordering Information when placing an order.
* “In” is the direction of external air flowing in.
   “Out” is the direction of internal air flowing out.

Ratings and Ordering Information for set model

Airflow Direction: In

Item Num-
ber
of
fans
Rated
voltage
(V)
Permitted
voltage
fluctuation
range (%)
Fre-
quen-
cy
(Hz)
Rated
rotational
speed
(r/min) *
Maximum
flow rate
(m3/min) *
Maximum
static
pressure
(Pa) *
Noise
(dB) *
Weight
Model 50
Hz
60
Hz
50
Hz
60
Hz
50
Hz
60
Hz
50
Hz
60
Hz
R87B-FA1A15HPF 1 100
VAC
85% to
110%
rated
voltage
50/60 2,700 3,100 1.3 1.5 86 85 49 52 Approx.
1,120 g
R87B-FA4A15HPF 200
VAC
R87B-FA1A15HPF2 2 100
VAC
85% to
110%
rated
voltage
50/60 2,700 3,100 2.6 3.0 82 45 55 56 Approx.
1,800 g
R87B-FA4A15HPF2 200
VAC

Airflow Direction: Out

Item Num-
ber
of
fans
Rated
voltage
(V)
Permitted
voltage
fluctuation
range (%)
Fre-
quen-
cy
(Hz)
Rated
rotational
speed
(r/min) *
Maximum
flow rate
(m3/min) *
Maximum
static
pressure
(Pa) *
Noise
(dB) *
Weight
Model 50
Hz
60
Hz
50
Hz
60
Hz
50
Hz
60
Hz
50
Hz
60
Hz
R87B-FA1A15HPFR 1 100
VAC
85% to
110%
rated
voltage
50/60 2,700 3,100 1.3 1.5 86 85 49 52 Approx.
1,120 g
R87B-FA4A15HPFR 200
VAC
R87B-FA1A15HPFR2 2 100
VAC
85% to
110%
rated
voltage
50/60 2,700 3,100 2.6 3.0 82 45 55 56 Approx.
1,800 g
R87B-FA4A15HPFR2 200
VAC

Note: An asterisk (*) indicates a nominal value.
• The data in this table comes from measurements that were taken with the filter and cover attached.

R87B-N[]/R87B-PF Optional Parts

R87B-N[] (Attachment)

Model Type Weight
R87B-N Single Approx. 570 g
R87B-N2 Double Approx. 1,100 g
R87B-N3 Triple Approx. 1,700 g

R87B-PF01 (Replacement Filter)

Model Item Qty. Weight (grams per filter)
R87B-PF01 2 6