Model | P2RF (front-mounting) | |
---|---|---|
Number of pins | ||
5 pins | P2RFZ-05
Approx. 30 g |
P2RFZ-05-E*1
Approx. 30 g |
8 pins | P2RFZ-08
Approx. 38 g |
P2RFZ-08-E*1
Approx. 38 g |
Common Sockets
last update: July 3, 2023
Model | P2RF (front-mounting) | |
---|---|---|
Number of pins | ||
5 pins | P2RFZ-05
Approx. 30 g |
P2RFZ-05-E*1
Approx. 30 g |
8 pins | P2RFZ-08
Approx. 38 g |
P2RFZ-08-E*1
Approx. 38 g |
Model | P2R (back-mounting) | P7TF
(front-mounting) |
||
---|---|---|---|---|
Number of pins | Solder terminals | PCB terminals | ||
5 pins | P2R-05A*2
Approx. 5 g |
P2R-05P
Approx. 5 g |
P2R-057P
Approx. 5.5 g |
P7TF-05
Approx. 28 g |
8 pins | P2R-08A*2
Approx. 5 g |
P2R-08P
Approx. 5 g |
P2R-087P
Approx. 5.5 g |
――― |
Model | PYF (front-mounting) | PY (back-mounting) | |||||
---|---|---|---|---|---|---|---|
Number
of pins |
Solder terminals | Wrapping terminals | PCB terminals | ||||
8 pins | PYFZ-08
Approx. 32 g |
PYFZ-08-E *3
Approx. 32 g |
PY08
Approx. 8 g |
PY08-Y1
PY08-Y3 |
PY08QN
Approx. 12 g PY08QN2 |
PY08QN-Y1
PY08QN2-Y1 |
PY08-02 *2
Approx. 7.2 g |
PYF08M
Approx. 26 g |
|||||||
11 pins | PYF11A
Approx. 43 g |
PY11
Approx. 9 g |
PY11-Y1
|
PY11QN
PY11QN2 |
PY11QN-Y1
PY11QN2-Y1 |
PY11-02 *2
|
|
14 pins | PYFZ-14
Approx. 50 g |
PYFZ-14-E *1
Approx. 50 g |
PY14
Approx. 10 g |
PY14-Y1
PY14-Y3 |
PY14QN
Approx. 14 g PY14QN2 |
PY14QN-Y1
PY14QN2-Y1 PY14QN-Y3 PY14QN2-Y3 |
PY14-02 *2
|
Model | PTF (front-mounting) | PT (back-mounting) | |||
---|---|---|---|---|---|
Number
of pins |
Solder terminals | Wrapping terminals | PCB terminals | ||
8 pins | PTF08A
Approx. 47 g |
PTFZ-08-E *1
Approx. 46 g |
PT08
Approx. 11 g |
PT08QN
Approx. 10.4 g |
PT08-0 *2
Approx. 8 g |
11 pins | PTF11A
Approx. 61 g |
PT11
Approx. 13 g |
PT11QN
|
PT11-0 *2
Approx. 12.2 g |
|
14 pins | PTF14A
Approx. 77 g |
PTFZ-14-E *1
Approx. 74 g |
PT14
Approx. 17 g |
PT14QN
Approx. 20 g |
PT14-0 *2
Approx. 16.2 g |
Model | P7LF (front-mounting) |
---|---|
Number of pins | |
6 pins | P7LF-06
Approx. 60 g |
Model | PF
(front- mounting) |
P2CF
(front- mounting) |
PFA
(front- mounting) |
P3G
(back- mounting) |
PL (back-mounting) | ||
---|---|---|---|---|---|---|---|
Number
of pins |
Solder
terminals |
Wrapping
terminals |
PCB
terminals |
||||
8 pins | PF083A
Approx. 34 g |
P2CF-08
Approx. 55 g |
8PFA
Approx. 57 g |
P3G-08
Approx. 40 g Note: The Y92A-48G Terminal Cover can be used to provide finger protection. |
PL08
Approx. 14 g |
PL08-Q
Approx. 15 g |
PLE08-0
Approx. 10.6 g |
PF083A-E *
|
P2CF-08-E
|
8PFA1
Approx. 66 g |
|||||
PF085A
Approx. 40 g |
|||||||
11 pins | PF113A
Approx. 47 g |
P2CF-11
Approx. 70 g |
11PFA
Approx. 74 g |
P3GA-11
Approx. 47 g Note: The Y92A-48G Terminal Cover can be used to provide finger protection. |
PL11
Approx. 15 g |
PL11-Q
Approx. 18.5 A |
PLE11-0
Approx. 10.8 g |
PF113A-E *
|
P2CF-11-E
|
||||||
14 pins | ―― | ―― | 14PFA
Approx. 104 g |
―― | PL15
Approx. 28 g |
―― | ―― |
20 pins | ―― | ―― | ―― | ―― | PL20
Approx. 17 g |
―― | ―― |
Model | Y92A-48G |
---|---|
Appearance |
(Unit: mm)
PKC
One Set (2 CliPs) |
PTC-1
|
PYC-A1
Approx. 0.54 g One Set (2 Clips) |
PYC-E1
One Set (2 Clips) |
PYC-P
Approx. 1.4 g |
PYC-P2
Approx. 1.2 g |
PYC-S
Approx. 1.8 g |
PYC-1
Approx. 6 g |
PYC
Approx. 0.2 g |
Y92H-1
One Set (2 Clips) |
Y92H-3
One Set (2 Clips) |
Y92H-4
|
PFC-A1
Approx. 2.2 g One Set (2 Clips) |
PFC-A6
Approx. 2.4 g One Set (2 Clips) |
PFC-A7
Approx. 3.0 g One Set (2 Clips) |
PLC
Approx. 2.4 g One Set (2 Clips) |
PLC-1
Approx. 2.6 g One Set (2 Clips) |
PLC-7
Approx. 3.0 g One Set (2 Clips) |
PLC-8
Approx. 6.4 g One Set (2 Clips) |
PLC-10
Approx. 2.0 g One Set (2 Clips) |
PLC-12
Approx. 5.4 g One Set (2 Clips) |
――― |
Sockets | PYF(Z) Series | PTF(Z) Series | PYF08M | PY[](QN) | PT[](QN) | PY[]-02 | PT[]-0 |
---|---|---|---|---|---|---|---|
Applicable models | |||||||
MY[], MY[]N,
MY[]-D, MY2[]-CR, MY4[]-CR, MY4Z[]-CR, MY[]-TU, MY2K, MY[]N-D2, MYQ[], G3F(D) Series, G3FM |
PYC-A1 | --- | PYC
PYC-P |
PYC-P | --- | PYC-P | --- |
LY[], LY[]N,
LY[]-TU, G3H(D) Series, G9H |
--- | PYC-A1 | --- | --- | PYC-P | --- | PYC-P |
MY[]I * | PYC-A1 | --- | --- | PYC-P2 | --- | PYC-P2 | --- |
LY[]I | --- | PYC-A1 | --- | --- | PYC-P2 | --- | PYC-P2 |
MY4H | PYC-A1 | --- | --- | PYC-P | --- | PYC-P | --- |
MY2Z[]-CR,
MY3[]-CR |
Y92H-3 | --- | --- | PYC-1 | --- | PYC-1 | --- |
LY[]-CR | --- | Y92H-3 | --- | --- | PYC-1 | --- | --- |
G7K | --- | PKC | --- | --- | --- | --- | --- |
H3Y | Y92H-3 | --- | Y92H-4 | --- | Y92H-4 | --- |
Sockets | PF083A
PF113A |
PL08 (-Q)
PL11 (-Q) |
PLE08-0
PLE11-0 |
P2CF-11 |
---|---|---|---|---|
Applicable models | ||||
61F-03B, -04B | PFC-A1 | PLC | PLC-10 | --- |
61F-LS, 61F-AO,
61F-WL |
PFC-N8 | PHC-5 | ||
MK2P Series,
MK2KP, MK3P[](-US) |
PFC-A1 | PLC | ||
MK3ZP
MK3LP |
PLC-1 | |||
MYA-NA1, -NB1
MYA-LA1, -LB1 MYA-NA2, -NB2 MYA-LA2, -LB2 |
PFC-A6 | PLC-7 | --- | --- |
MYA-LA12, -LB12 | PFC-A7 | PLC-8 | --- | --- |
APR-S | PFC-A6 | PLC-7 | --- | --- |
APR-S380/-S440 | --- | --- | --- | Y92H-1 |
LG2 | PFC-A7 | PLC-8 | --- | --- |
K6EL | --- | Y92H-1 | --- | --- |
Applicable
sockets |
Pitch | Dimensions (mm) | Number
of poles |
Insulation
color |
Short Bars Model | Maximum
carry current |
Minimum
order (set) |
---|---|---|---|---|---|---|---|
P2RFZ-05-E
P2RFZ-08-E |
6.8
mm |
20 | Blue(S) | P2DN-6.8-100S | 20 A | 1 | |
15.7
mm |
10 | P2DN-15.7-100S | |||||
P2RFZ-05
P2RFZ-08 |
8.5
mm |
20 | Blue(S) | P2DN-8.5-100S | 20 A | 1 | |
19.4
mm |
10 | P2DN-19.4-100S |
* One set (order unit) contains 10 short bars and 20 caps.
Short Bars Models | Appearance | Dimensions (mm) | Model |
---|---|---|---|
P2DN-8.5-100S
P2DN-19.4-100S P2DN-6.8-100S P2DN-15.7-100S |
P2DN-CP100 |
Note: Use for insulation when using a cut short bar.
Applicable models | Appearance | Model |
---|---|---|
P2RFZ-05
P2RFZ-08 |
P2CZ-C |
Pitch | Applicable
models |
Dimensions
(mm) |
Model | Specifications |
---|---|---|---|---|
7 mm | PYFZ-14 | PYD-020B[](2P) | Max. carry current: 20 A (18 A at 70°C)
Ambient operating temperature: -40 to 70°C (with no icing or condensation) Ambient operating humidity: 45% to 85% (with no icing or condensation) Conductor material: Brass Conductor surface treatment: Nickel plating Package qty: 50/bag |
|
PYD-030B[](3P) |
Note: The [] in the model number is replaced with the insulation color specification code. B: Black, Y: Yellow
Pitch | Applicable
models |
Dimensions (mm) | Model *1 | Specifications |
---|---|---|---|---|
22 mm | PYFZ-08 | PYD-025B[](2P) | Max. carry current: 20 A (18 A at 70°C)
Ambient operating temperature: -40 to 70°C (with no icing or condensation) Ambient operating humidity: 45% to 85% (with no icing or condensation) Conductor material: Brass Conductor surface treatment: Nickel plating Package qty: 10/bag |
|
PYD-085B[](8P) | ||||
29 mm | PYFZ-14 | PYD-026B[](2P) | Max. carry current: 20 A (18 A at 70°C)
Ambient operating temperature: -40 to 70°C (with no icing or condensation) Ambient operating humidity: 45% to 85% (with no icing or condensation) Conductor material: Brass Conductor surface treatment: Nickel plating Package qty: 10/bag |
|
PYD-086B[](8P) |
*1. The [] in the model number is replaced with the insulation color specification code. B: Black, S: Blue, R: Red
Applicable models | Appearance | Model |
---|---|---|
PYFZ-08 | PYCZ-C08
(2 pcs/set) |
|
PYFZ-14 | PYCZ-C14
(1 pcs/set) |
Note: Use these covers in a combination with PYFZ-08 and PYFZ-14.
last update: July 3, 2023