Page top

SE

Motor Protective Relay

SE

Solid-state Relay Provides Three Operating Functions in a Compact Package

Caution: All units are in millimeters unless otherwise indicated.

Plug-in Socket Terminal
SE-KP[]N, SE-KQP[]N

SE Dimensions 1

Flush Mount Type
SE-K[]N, SE-KQ[]N

SE Dimensions 2

Current Converter
SET-3A, SET-3B

SE Dimensions 3

Transformer SE-PT400 (for Use with the SE-K(Q)P2EN)

SE Dimensions 4

Note: The SE-PT400 can be used for all 200/220/240-VAC SE Relays.
     Primary voltage: 380 to 480 VAC Secondary voltage: 190 to 240 VAC

Optional Adapter
SE-F7AD

SE Dimensions 6

Note: This Adapter is used to replace existing flush mount models with new models.
     Plate material: Steel plate (thickness: 2.0 mm) Color: Black (Munsell N1.5)