Page top


Motor Protective Relay


Solid-state Relay Provides Three Operating Functions in a Compact Package

Prevents burnouts in 3-phase induction motors due to overcurrent, open-phase, or reverse-phase.

LEDs indicate operation of the selected operating function.

Wide setting ranges: current: 1 to 160 A; operating time: 1 to 40 s.

Protects the motor from reversing without starting it.