Page top

K6EL

Ground Fault Relay

K6EL

Economical, Compact, High-performance, DIN 48 × 48-mm Ground Fault Relay for Low Voltages

(Unit: mm)

Ground Fault Relay

K6EL

K6EL Dimensions 2

Adapter Mounted

Y92F-30 Flush Mounting Adapter (Sold Separately)

K6EL Dimensions 4

Y92F-71 Flush Mounting Adapter (Sold Separately)

K6EL Dimensions 5

Socket Mounting

K6EL Dimensions 6

Connecting Sockets

P2CF-11 Front Connecting Socket

K6EL Dimensions 8

P3GA-11 Back Connecting Socket

K6EL Dimensions 9

PL11 Back Connecting Socket

K6EL Dimensions 10

ZCT

Indoor Through-type Models

OTG-L21 (50 A)

K6EL Dimensions 13

OTG-L30 (100 A)

K6EL Dimensions 14

OTG-L42 (200 A)

K6EL Dimensions 15

OTG-L68 (400 A)

K6EL Dimensions 16

OTG-L82 (600 A)

K6EL Dimensions 17

OTG-L156 (1,000 A)

K6EL Dimensions 18

Indoor Separate-type Models

OTG-CN52 (200 A)

K6EL Dimensions 20

OTG-CN77 (400 A)

K6EL Dimensions 21

OTG-CN112 (600 A)

K6EL Dimensions 22