The following specifications apply to G6D Relays mounted in a G70D Relay Terminal and not the G6D Relay itself.
Relay Terminal (Vertical Type)
last update: April 10, 2017
The following specifications apply to G6D Relays mounted in a G70D Relay Terminal and not the G6D Relay itself.
Rated voltage | 24 V DC |
---|---|
Rated current | 10.5 mA |
Coil resistance | 2,880 Ω |
Must-operate voltage | 70% max. of rated voltage |
Must release voltage | 10% min. of rated voltage |
Max. voltage | 130% of rated voltage |
Power consumption | Approx. 200 mW |
Load | Resistive load (cosφ = 1) | |
---|---|---|
Rated load | 3 A at 250 V AC, 3 A at 30 V DC | |
Rated carry current | 5 A *1 | |
Max. switching voltage | 250 V AC, 30 V DC | |
Max. switching current | 5 A | |
Max. switching capacity
(reference value) |
1,250 VA, 150 W | |
Min. permissible load
(reference value) *1 |
5 V DC, 1 mA | |
Endurance | Electrical | 100,000 operations min. (under and at the rated load at 1,800 operations/h) |
Mechanical | 20,000,000 operations min. (at 18,000 operations/h) |
*1. Up to 5 A can be carried when 8 or fewer outputs are ON.
*2. This value is for a switching frequency of 120 times per minute.
The following values apply to G3DZ Relays mounted in a G70D Output Block and not the G3DZ Relay itself.
Rated voltage | 24 V DC | |
---|---|---|
Operating voltage | 19.2 to 28.8 V DC | |
Voltage level | Must-operate | 19.2 V DC max. |
Must release | 1 V DC min. | |
Input impedance | 4 kΩ±20% | |
Rated current | 8.2 mA±20% |
Note: The rated current includes the current consumption of the operation indicator.
Load voltage | 3 to 264 V AC, 3 to 125 V DC |
---|---|
Load current | 100 μA to 0.3 A |
Inrush current | 6 A (10 ms) |
Item | G70D-VSOC16 | G70D-VFOM16 |
---|---|---|
Relay outputs | Power MOSFET Relay outputs | |
Contact configuration | 16 points (SPST-NO × 16) | |
Contact structure | Single | --- |
Contact resistance | 100 mΩ max. *1 | --- |
Isolation method | --- | Photocoupler |
Must-operate time | 10 ms max. *2 | 10 ms max. |
Release time | 10 ms max. *2 | 15 ms max. |
Output ON-resistance | --- | 2.4 Ω max. |
Open-circuit leakage current | --- | 10 μA max. (at 125 V DC) |
Max. switching frequency | Mechanical: 18,000 operations/h
Rated load: 1,800 operations/h |
--- |
Insulation resistance | 100 MΩ min. (at 500 V DC) | |
Dielectric strength | 2,000 V AC for 1 min between coil and
contact |
2,000 V AC for 1 min between input and
output terminals |
Noise immunity | Power input (normal mode): 600 V for 10 min with a pulse width of 100 ns to 1 μs
Power input (common mode): 1.5 kV for 10 min with a pulse width of 100 ns to 1 μs Input cable (coiling): 1.5 kV for 10 min with a pulse width of 100 ns to 1 μs Unit body (coiling): 600 V for 10 min with a pulse width of 100 ns to 1 μs |
|
Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.5-mm amplitude (1.0-mm double)
Malfunction: 10 to 55 to 10 Hz, 0.375-mm amplitude (0.75-mm double) |
|
Shock resistance | Destruction: 300 m/s2, Malfunction: 100 m/s2 | |
Operating voltage range | 24 V DC +10%/-15% | |
Current consumption | Approx. 170 mA at 24 V DC *3 | Approx. 125 mA at 24 V DC *4 |
Cable length | Between block and controller: 5 m max. (reference value for AWG28)
Between block and external device: Dependent on load |
|
LED color | Operation indicator: orange | |
Coil surge absorber | Diode (600 V, 1 A) | |
Ambient temperature | Operating: -25 to 55°C (with no icing or condensation) | |
Ambient humidity | Operating: 45% to 85% | |
Mounting strength | No damage when 49 N pull load was applied for 1 s in all directions (except for 9.8 N in
direction of rail) |
|
Terminal strength | Tightening torque: 0.78 to 118 N·m
Pull strength: 49 N for 1 min |
|
Weight *5 | Approx. 280 g |
last update: April 10, 2017