(Unit: mm)
I/O Relay Terminal
last update: December 4, 2020
(Unit: mm)
G7TC-ID16
G7TC-IA16
G7TC-OC16
G7TC-OC16-1
G7TC-OC08
G78-04
Use this piece for short-circuiting across terminals.
Max. current flow: 20 A
G77-S
The output of the I/O Relay Terminal can be obtained without relays through the G77-S Output Short-Circuit Module.
Note that the G77-S Output Short-Circuit Module is not available for inputs.
P7TF-05
The G7T (SPST-NO, SPST-NC, and SPDT types) and the G3TA I/O Relays can be mounted on the P7TF-05 Socket.
The P7TF-05 can be used for applications involving sequences that require slim relays, or to enable use of SPDT relays with the I/O Relay Terminal. To use part of the I/O Relay Terminal with SPDT specifications, insert an Output Short-Circuit Module into the I/O Relay Terminal, and use the P7TF-05 Socket in combination with an SPDT Relay for the Module’s output.
P70[]
Remove the transparent style strip of the P7TF-05 socket and mount this module and it will function as an operation indicator with the surge suppression.
DIN Track
PFP-100N
PFP-50N
End Plate
PFP-M
Spacer
PFP-S
last update: December 4, 2020