Page top

Item list of G70A-ZOC16

I/O Block Base

I/O Block Base G70A-ZOC16

Reduces Wiring while Providing I/O Flexibility

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 16 of 16

    Model NumberDescription
    Standard type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Standard type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Standard type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Standard type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Standard type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Built-in LED indicator type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Built-in LED indicator type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Built-in LED indicator type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Built-in LED indicator type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    Built-in LED indicator type, Single, Plug-in terminal, 30 VDC 10 A (Resistive load), 250 VAC 10 A (Resistive load), Output SPDT (10 A 30 V)
    24 VAC, Output Time-limit: SPDT, ON delay/Flicker OFF start/Flicker ON start/Interval, Time range: 0.1 s to 10 min (4 range), 5-pin
    12 VDC, Output Time-limit: SPDT, ON delay/Flicker OFF start/Flicker ON start/Interval, Time range: 0.1 s to 10 min (4 range), 5-pin
    24 VDC, Output Time-limit: SPDT, ON delay/Flicker OFF start/Flicker ON start/Interval, Time range: 0.1 s to 10 min (4 range), 5-pin
    24 VAC, Output Time-limit: SPDT, ON delay/Flicker OFF start/Flicker ON start/Interval, Time range: 0.1 min to 10 h (4 range), 5-pin
    12 VDC, Output Time-limit: SPDT, ON delay/Flicker OFF start/Flicker ON start/Interval, Time range: 0.1 min to 10 h (4 range), 5-pin
    24 VDC, Output Time-limit: SPDT, ON delay/Flicker OFF start/Flicker ON start/Interval, Time range: 0.1 min to 10 h (4 range), 5-pin

    All Items 1 - 16 of 16